Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
windsor-/products/5f30b9eb-6fcf-470c-b7ad-9304b529acf3
Home
Categories
Doors
Sliding Doors
WINDSOR Door Double Sliding-Switch Smart Series
Unavailable in United States
Windsor วินเซอร์
Follow
WINDSOR Door Double Sliding-Switch Smart Series
WINDSOR Door Double Sliding-Switch Smart Series
Download
Technical specification
Technical specification
Unique ref.
WINDSOR_Door_Double_Sliding-Switch_Smart_Series
Product family
Door
Product group
Double Sliding Switch
Type
Object (single object)
Date of publishing
2021-07-06
Edition number
1
Height (mm)
2040
Width (mm)
2400
Depth (mm)
100
Links
Links
Product url
https://www.windsor.co.th/
Related
Related
Material main
Vinyl
Material secondary
Galvanized steel
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Doors - Sliding Doors
Region availability
Asia
Thailand
Similar products
GEALAN Fenster-Systeme
S9000 Sliding door Plan C
4.6
(
151
)
Download
GEALAN Fenster-Systeme
S9000 Sliding door Plan A
4.6
(
130
)
Download
GEALAN Fenster-Systeme
GEALAN-SMOOVIO® Sliding door Plan A
4.7
(
96
)
Download
Marvin
Modern Multi-Slide Stacked Door Bi-Parting
4.4
(
31
)
Download
Weather Shield Windows & Doors
Contemporary Collection: Bi-Fold Door
4.1
(
26
)
Download
Aluprof
MB-59 Slide Door 3-sash Fixed - Slide - Slide
4.6
(
22
)
Download