Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
windsor-/products/a3ef8672-4aab-401c-a28d-546e77c07a9f
Home
Categories
Doors
Swing Doors
WINDSOR Door Single Casement Mark-II
Unavailable in United States
Windsor วินเซอร์
Follow
WINDSOR Door Single Casement Mark-II
WINDSOR Door Single Casement Mark-II
Download
Technical specification
Technical specification
Unique ref.
WINDSOR_Door_Single_Casement_Mark-II
Product family
Door
Product group
Single Casement
Type
Object (single object)
Date of publishing
2021-07-06
Edition number
1
Height (mm)
2040
Width (mm)
1000
Depth (mm)
100
Links
Links
Product url
https://www.windsor.co.th/
Related
Related
Material main
Vinyl
Material secondary
Galvanized steel
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Doors - Swing Doors
Region availability
Asia
Thailand
Similar products
Aluprof
MB-86 Panel Door AD07 Single
4.7
(
136
)
Download
Aluprof
MB-86 Panel Door AG05 Single with Sidelight
4.7
(
164
)
Download
GEALAN Fenster-Systeme
S9000 Double-vent door with threshold
4.7
(
74
)
Download
Aluprof
MB-86 Panel Door AD23 Single
4.6
(
86
)
Download
Marvin
Elevate Outswing French Door
4.3
(
29
)
Download
Aluprof
MB-86 Panel Door AD08 Single
4.8
(
68
)
Download