Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
windsor-/products/4ea96aad-5473-4029-a8ce-ff36eee8b4a2
Home
Categories
Doors
Swing Doors
WINDSOR Door Single Casement Signature
Unavailable in United States
Windsor วินเซอร์
Follow
WINDSOR Door Single Casement Signature
WINDSOR Door Single Casement Signature
Download
Technical specification
Technical specification
Unique ref.
WINDSOR_Door_Single_Casement_Signature
Product family
Door
Product group
Single Casement
Type
Object (single object)
Date of publishing
2021-07-06
Edition number
1
Height (mm)
2020
Width (mm)
1000
Depth (mm)
100
Links
Links
Product url
https://www.windsor.co.th/
Related
Related
Material main
Vinyl
Material secondary
Galvanized steel
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Doors - Swing Doors
Region availability
Asia
Thailand
Similar products
Aluprof
MB-86 Panel Door AD07 Single
4.7
(
136
)
Download
Aluprof
MB-86 Panel Door AG05 Single with Sidelight
4.7
(
164
)
Download
GEALAN Fenster-Systeme
S9000 Double-vent door with threshold
4.7
(
74
)
Download
Aluprof
MB-86 Panel Door AD23 Single
4.6
(
86
)
Download
Marvin
Elevate Outswing French Door
4.3
(
29
)
Download
Aluprof
MB-86 Panel Door AD08 Single
4.8
(
68
)
Download