Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
windsor-/products/e04f6d24-9ebe-44bd-b659-84f15ed13647
Home
Categories
Windows
Single Hung Windows
WINDSOR Window Single Awning Smart Series
Unavailable in United States
Windsor วินเซอร์
Follow
WINDSOR Window Single Awning Smart Series
WINDSOR Window Single Awning Smart Series
Download
Technical specification
Technical specification
Unique ref.
WINDSOR_Window_Single_Awning_Smart_Series
Product family
Window
Product group
Single Awning
Type
Object (single object)
Date of publishing
2021-07-06
Edition number
1
Height (mm)
500
Width (mm)
700
Depth (mm)
100
Links
Links
Product url
https://www.windsor.co.th/
Related
Related
Material main
Vinyl
Material secondary
Galvanized steel
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Windows - Single Hung Windows
Region availability
Asia
Thailand
Similar products
GEALAN Fenster-Systeme
S9000 Double-vent window
4.7
(
47
)
Download
GEALAN Fenster-Systeme
S9000 Window fixed glazing
4.7
(
53
)
Download
GEALAN Fenster-Systeme
S9000 Double-leaf turn tilt window
4.3
(
31
)
Download
Alumil
Hinged insulated system SMARTIA S67 URBAN
4.8
(
6
)
Download
GEALAN Fenster-Systeme
GEALAN-KUBUS® Double-vent window
4.5
(
11
)
Download
GEALAN Fenster-Systeme
S9000 Double-vent window with Sash bars (variable number of Sash bars)
4.7
(
82
)
Download