Publish your products
EI1 240 fire-resistant sectional door
EI1 240 fire-resistant sectional door
EI1 240 fire-resistant sectional door
EI1 240 fire-resistant sectional door
    Winlock

    EI1 240 fire-resistant sectional door

    Our Winlock fire-rated sectional shutters provide reliable fire protection for 60 to 240 minutes, fully compliant with European standards. They are designed for industrial and commercial applications where fire compartmentation is crucial for safety and operational continuity.

    Each shutter is custom-built to specification and combines durability with user-friendly operation, available in both manual and automatic versions. A wide range of finishes and colours ensures seamless ntegration with any architectural style. Winlock fire-resistant doors are suitable for a wide range of sectors, including industrial production facilities, logistics and distribution centres, commercial and retail environments, and public buildings or critical infrastructure where strict fire safety standards apply.

    Specification
      • EN 16034
        • Test-Standard: EN 1363-1, EN 1363-2, EN 1634-1
        • Classification standard: EN 13501-2
      • Performance: EI1 240, EI2 240, EW 240, E 240
      • Maximum width: 7,440 mm
      • Maximum height 7,227 mm
      • Maximum surface area: 35.85 m²

      Available and compatible with other options including Burglar resistance, ATEX, liquidbarrier, and more.

    Technical specification
    • Unique ref.ei1-240-fire-resistant-sectional-door
    • Product familyFire resistant
    • Product groupEi1 240
    • TypeObject (single object)
    • Date of publishing2026-05-11
    • Edition number1
    Related
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationDoor
    • ETIM CodeEC003535
    • ETIM NameInterior door (complete with frame)
    • Uniclass 2015 CodePr_30_59_24_28
    • Uniclass 2015 DescriptionFire doorsets
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 31 11 11
    • OmniClass TitleFire Rated Overhead Doors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit