Publish your products
EI1 60 fire-resistant exterior sectional door
EI1 60 fire-resistant exterior sectional door
EI1 60 fire-resistant exterior sectional door
    Winlock

    EI1 60 fire-resistant exterior sectional door

    The Outlock industrial sectional shutters are specifically engineered for outdoor applications. Whether used for external loading and unloading areas, façade openings in the building envelope, or stand-alone external facilities, this door ensures a reliable seal, resistant to various weather conditions and intensive industrial use.

    The thermal performance of Outlock is calculated in accordance with EN 12428, making this solution ideal for applications where energy efficiency is also a key factor.

    Specification
    • Thermal transmittance (EN 12428): U Value = 1.16 Wm²K - 1.47 Wm²K

      Air permeability (EN 12426): Class 4

      Watertightness (EN 12425): Class 3 (150 Pa)

      Resistance to wind load (EN 12424): Class 4 (≤5 m), Class 3 (≤7 m), Class 2 (≤10 m)

      • EN 16034
        • Test-Standard: EN 1363-1, EN 1363-2, EN 1634-1
        • Classification standard: EN 13501-2
      • Performance: EI1 60, EI2 60, EW 60, E 60

      Available and compatible with other options including Burglar resistance, ATEX, liquidbarrier, and more.

    Technical specification
    • Unique ref.ei1-60-fire-resistant-exterior-sectional-door-OUTLOCK
    • Product familyFire resistant
    • Product groupEi1 60
    • TypeObject (single object)
    • Date of publishing2026-04-29
    • Edition number1
    Related
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • Uniclass 2015 CodePr_30_59_24_28
    • Uniclass 2015 DescriptionFire doorsets
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 31 11 11
    • OmniClass TitleFire Rated Overhead Doors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City