Publish your products
FRACTAL CODE
FRACTAL CODE
FRACTAL CODE
FRACTAL CODE
FRACTAL CODE
FRACTAL CODE
    XAL

    FRACTAL CODE

    Acoustically effective wall panel made of high quality, at least 50 % recycled PET felt with sound absorbing properties; constructed from two 9 mm thick layers; fractal code hole pattern inspired by nature and scientifically designed to reduce stress; 3 different panel variants for as little pattern repetition as possible; high quality visual and tactile surface; optionally monochrome or 2-coloured; can be used as a large-format wall covering to significantly improve room acoustics; on-site cutting possible
    Technical specification
    • Unique ref.FRACTAL_CODE
    • Product familyAcoustic products
    • Product groupAcoustic products
    • TypeObject (single object)
    • Date of publishing2025-07-08
    • Edition number1
    • Height (mm)2800
    • Width (mm)1150
    Related
    • Material mainPolyester
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit