Publish your products
TASK acoustic square
TASK acoustic square
TASK acoustic square
TASK acoustic square
    XAL

    TASK acoustic square

    Acoustic element made of high quality, self-supporting, at least 50 % recycled PET felt with sound absorbing properties; choice of square or rectangular design; high quality visual and tactile surface; colour may deviate; direct sound is absorbed by the front-mounted fleece, sound reflected from the ceiling/wall by an additional, rear-mounted fleece; this creates high acoustic performance; choice of surface mounted and pendant versions with 1500 mm cable suspension; toolless suspension height adjustment of the acoustic element; up to absorption class A
    Technical specification
    • Unique ref.TASK_acoustic_square
    • Product familyAcoustic products
    • Product groupAcoustic products
    • TypeObject (single object)
    • Date of publishing2025-07-08
    • Edition number1
    Related
    • Material mainPolyester
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit