Publish your products
Parquet 1934 MIX Ethnic Chic
Xilo1934

Parquet 1934 MIX Ethnic Chic

PARQUET 1934MIX : TO MEET YOUR STYLE The collection of wood floorings in oak 1934MIX makes full use of the basic parquet floor colour program, and mix them to create 6 new products. For each wood floor, XILO1934 introduces different specific colors on fixed planks in 10 cm width, to emphasize the chromatic aspect at the best. Six different wood floors designed to meet so many different moods and styles: from modern to minimalist, from ethnic to fusion and from urban to country. The result is a wood flooring that easily adapts to your personal style and also ensures low maintenance and high resistance, thanks to a water-based finishing. XILO1934, once again, it reacts with a collection of wooden floors that uniquely identifies the brand. At the base of 1934mix there is, in fact, a unique and original work of composition.
Technical specification
  • Unique ref.parquet_1934_ethnic_chic
  • Product familyFloors
  • Product groupWood Floors
  • TypeObject (single object)
  • Date of publishing2014-09-09
  • Edition number1
  • Height (mm)1000
  • Width (mm)100
  • Depth (mm)13
Related
  • Material mainOak
  • Material secondarySpruce
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFlooring - Wood Flooring
  • IFC classificationCovering
  • UNSPSC nameFlooring
  • UNSPSC code301617

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City

Similar products

4.5 out of 5 stars 4.5 (15)
3.1 out of 5 stars 3.1 (8)
2.8 out of 5 stars 2.8 (5)
4.0 out of 5 stars 4.0 (12)