Publish your products
DCP4S-US Digital Control Panel

DCP4S-US Digital Control Panel

Control Hardware
Specification
  • 4 Switch equipped Wall Mount Control panel for DME7, MTX/MRX Series and MA/PA series. Easy connection by CAT5 carrying RS485 + power.
    Maximum 8 DCPs can be connected to 1 DME7 and MTX/MRX Series.
    Maximum 2 DCPs can be connected to 1 MA2120 or PA2120.

Technical specification
  • Unique ref.dcp4s-us-digital-control-panel
  • Product familyProfessional Audio
  • Product groupControl Hardware
  • TypeObject (single object)
  • Date of publishing2026-01-20
  • Edition number1
  • Height (mm)120
  • Width (mm)70
  • Depth (mm)38
Related
  • Weight Net (Kg)0.11
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • ETIM CodeEC000783
  • ETIM NameSignalling and operation panel for bus system
  • Uniclass 2015 CodePr_75_50_18
  • Uniclass 2015 DescriptionControllers and control panels
  • CSI MasterFormat 2014 Code27 41 16.28
  • CSI MasterFormat 2014 TitleIntegrated Audio-Video Systems and Equipment for Conference Rooms
  • OmniClass Number23-27 11 21 15 11
  • OmniClass TitleDigital Level Controllers
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit