Publish your products
RM-CG Ceiling Array Microphone
RM-CG Ceiling Array Microphone
RM-CG Ceiling Array Microphone

    RM-CG Ceiling Array Microphone

    Ceiling Array Microphone
    Specification
    • A ceiling array microphone equipped with unique audio signal processing technology that enables high-quality communication

      • Standard network audio support for "Dante"
      • "Multi-beam tracking" that scans for human voice and track simultaneous speech allowing for lively conversations
      • Delivers high intelligible voice with unique audio signal processing technologies
      • Utilizes one PoE+ network cable connection avoiding troublesome wiring and enabling audio control via Dante
      • Supports 3 types of mounting methods for use with a variety of ceiling conditions
      • Automatic detection and configuration with Remote Conference Processor RM-CR
    Technical specification
    • Unique ref.RM-CG
    • Product familyProfessional Audio
    • Product groupCeiling Array Microphone
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)90
    • Width (mm)560
    • Depth (mm)560
    Related
    • Weight Net (Kg)5.6
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • ETIM CodeEC000070
    • ETIM NameMicrophone
    • Uniclass 2015 CodePr_60_75_06_53
    • Uniclass 2015 DescriptionMicrophones
    • CSI MasterFormat 2014 Code27 41 23
    • CSI MasterFormat 2014 TitleAudio-Video Accessories
    • OmniClass Number23-37 15 29 11 11
    • OmniClass TitleMicrophones
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit