Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
yamaha/products/018b6cd1-688e-40db-adf1-85256feadcec
Home
Categories
Electronics
Audio Electronics
VXC4 Ceiling Speaker
Available in United States
Yamaha Corporation
Follow
VXC4 Ceiling Speaker
The VXC Series offers three different woofer sizes, allowing you to choose the speaker that is most suitable for your venue.
Download
Specification
Specification
Full-range loudspeaker with a 4" driver
Technical specification
Technical specification
Unique ref.
vxc4-ceiling-speaker
Product family
Professional Audio
Product group
VXC Series
Type
Object (single object)
Date of publishing
2026-01-20
Edition number
1
Height (mm)
195
Width (mm)
225
Depth (mm)
225
Links
Links
Product url
https://asia-oceania.yamaha.com/en/business/audio/products/speakers/vxc/
Instruction video
https://audioversity.yamaha.com/course/introduction-yamaha-products-bgm-applications
Technical description
https://asia-oceania.yamaha.com/en/business/audio/products/speakers/vxc/resources.html
Related
Related
Weight Net (Kg)
2.6
Classification
Classification
BIMobject Category
Electronics - Audio Electronics
ETIM Code
EC000682
ETIM Name
Loudspeaker set
Uniclass 2015 Code
Pr_70_75_36_50
Uniclass 2015 Description
Loudspeakers
CSI MasterFormat 2014 Code
11 52 00
CSI MasterFormat 2014 Title
Audio-Visual Equipment
OmniClass Number
23-37 15 29 11 13
OmniClass Title
Loudspeakers
Similar products
Yamaha Corporation
DM7 Digital Mixing Console
Download
Yamaha Corporation
RM-WGS Wireless Microphone
Download
Yamaha Corporation
VXS3F Surface Mount Speaker
Download
Yamaha Corporation
RM-WAP-16 Wireless Access Point
Download
Yamaha Corporation
DM7-EX Digital Mixing Console
Download
Yamaha Corporation
VXH8 Pendant Speaker
Download