Set your location and language to prioritise localised information. Continue
Flowing-water detector YAVS-100AⅡ

Flowing-water detector YAVS-100AⅡ

This product is only available in Japan.

 They may be established after consultation with local governments. 

Specification
  • This product is only available in Japan.

     They may be established after consultation with local governments. 

Technical specification
  • Unique ref.YAVS-100AII
  • Collection setSprinkler System
  • CollectionFlowing-water detector
  • TypeObject (single object)
  • Date of publishing2020-11-09
  • Edition number1
  • Height (mm)260
  • Width (mm)354
  • Depth (mm)353
Related
  • Material mainCast iron
  • Material secondaryGunmetal
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems

Region availability

Asia
Japan