Selecting the location and language will prioritise localised information. Continue
Tail end testing apparatus YMTⅡ

Tail end testing apparatus YMTⅡ

This product is only available in Japan.

 They may be established after consultation with local governments. 

Specification
  • This product is only available in Japan.

     They may be established after consultation with local governments. 

Technical specification
  • Unique ref.YMTII
  • Collection setSprinkler System
  • CollectionTail end testing apparatus
  • TypeObject (single object)
  • Date of publishing2020-11-09
  • Edition number1
  • Height (mm)156
  • Width (mm)282
  • Depth (mm)74
Related
  • Material mainCast iron
  • Material secondaryBrass
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems

Region availability

Asia
Japan