Publish your products
Wall Protection Panels
Wall Protection Panels
Wall Protection Panels
Wall Protection Panels
Wall Protection Panels
Wall Protection Panels
    Archived

    Wall Protection Panels

    Available in a choice of 2 finishes, versatile Yeoman Shield Wall Protection Panels are the solution to marked and damaged walls.

    FalmouthEx is a 2.0 mm thick wall protection panel and has a fine textured surface to help protect against impact damage, making it one of our most popular forms of wall protection.

    HessianEx is also a 2.0 mm thick wall protection panel and has a more defined textured surface which is ideal to protect against damage in areas where décor is important.

    For a striking and durable protective finish to walls take a look at Yeoman Shield Chequer Plate Wall Panels.

    With a “tread plate” pattern the Aluminium sheet is perfect for manufacturing and back of house service areas which experience wear and tear from the movement of people and equipment, or indeed where an industrial design element is sought.

    Being easily fitted both at new build stage and retrospectively to older walls, both wall panelling sheets protect against bodies and equipment brushing past.

    Fitted at different heights and widths and cut to any size required, the wall protection sheets can also to be formed to accommodate bends or to go round circular columns.

    Technical specification
    • Unique ref.WallProtectionPanels
    • Product familyProtection Trim/Angle/Panels/Rail
    • Product groupWall Protection Panels
    • TypeObject (single object)
    • Date of publishing2019-02-07
    • Edition number1
    • Depth (mm)2
    Related
    • Material mainPVC
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationDoor Panel
    • Uniclass 2015 CodePr_35_90_43_86
    • Uniclass 2015 DescriptionWall protection panels
    • OmniClass Number23-17 25 15 17
    • OmniClass TitleDoor and Wall Protector Products
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit