Publish your products
Ebro AB - Zentia Ceiling Tile
Ebro AB - Zentia Ceiling Tile
Ebro AB - Zentia Ceiling Tile
    Zentia

    Ebro AB - Zentia Ceiling Tile

    A black ceiling tile with good acoustic performance, designed to pair with black grid.

    Ebro AB is a mineral fibre ceiling tile in a true black finish (nearest RAL 9005). With a smooth pinned face and a straightforward board edge, it helps you deliver bold black ceiling designs while keeping specification simple and achievable across projects.

    Designed for use with Zentia’s Gridline 24 in black to support a consistent black finish.

    Key benefits

    A true black choice
    A black acoustic ceiling tile for projects where visual impact matters, and specification needs to stay straightforward.

    Balanced acoustics for everyday spaces
    Developed to support comfortable interiors with sound absorption that goes beyond typical “black aesthetic only” solutions.

    Specify with black grid for a more cohesive black ceiling
    Ebro AB is compatible with Zentia’s Gridline 24 in black.

    Recommended applications

    Ebro AB is ideal for interiors where black ceilings set the tone:

    • Cinemas
    • Cafes and hospitality spaces
    • Retail
    • Drama and music areas in education

    For best visual results, specify Ebro AB alongside Gridline 24 in black. The combination helps create a more intentional ceiling finish, especially in open, customer-facing environments where colour consistency is immediately noticeable.

    The black painted finely fissured surface of Fission FT Black provides good sound absorption and, in combination with Gridline 24 black grid, provides a solution for cinemas and other areas requiring a black ceiling system. 

    Specification
    • Colour: Black

      Standard suspension system: Gridline 24 Black

      Acoustic performance: 

      Sound Reduction Index Rw (dB)21 

      Sound Attenuation Dnfw (dB)34

      Sound Absorption NRC  0.60

      Sound Absorption ClassC

      Humidity Resistance: 95%

      Fire Reaction EN 13501-1A2-s1, d0

      Formaldehyde Emissions E1

      Recycled content: 51%

      15 year product warranty / 30 year system warranty

      Cleanability Types: Dry cloth

      Edge detail: Board

      Module: 600x600

      Thickness Options (mm): 15

    Technical specification
    • Unique ref.EbroAB
    • Product familyMineral Ceiling
    • Product groupEbro AB
    • TypeObject (single object)
    • Date of publishing2026-05-05
    • Edition number1
    • Height (mm)600
    • Width (mm)600
    • Depth (mm)15
    Related
    • Material mainMineral
    • Material secondaryMetal
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryConstruction - Ceiling
    • IFC classificationCeiling
    • UNSPSC nameSuspended ceiling systems
    • UNSPSC code30161604
    • Uniclass 2015 CodeSs_30_25_22_90
    • Uniclass 2015 DescriptionUnit/ modular suspended ceiling systems
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitleCeilings
    • OmniClass Number23-15 19 23 11
    • OmniClass TitleSuspended Ceilings

    Region availability

    Europe
    Estonia
    Ireland
    Latvia
    Lithuania
    Portugal
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit