Publish your products
Fission FT Black - Zentia Ceiling Tile (finely fissured surface)
Fission FT Black - Zentia Ceiling Tile (finely fissured surface)
Fission FT Black - Zentia Ceiling Tile (finely fissured surface)
    Zentia

    Fission FT Black - Zentia Ceiling Tile (finely fissured surface)

    The black painted finely fissured surface of Fission FT Black provides good sound absorption and, in combination with Gridline 24 black grid, provides a solution for cinemas and other areas requiring a black ceiling system. 

    Specification
    • Colour: Black

      Standard suspension system: Gridline 24

      Acoustic performance: aw 0.60(H) & Dnfw 36dB

      Humidity Resistance: 95%

      Euro Class Fire Reaction: A2-s1, d0

      French VOC performance: A

      Recycled content: 51%

      15 year product warranty / 30 year system warranty

      Edge detail: Board

      Module: 600x600

      Thickness Options (mm): 15

    Technical specification
    • Unique ref.FissionFTBlack
    • Product familyMineral Ceiling
    • Product groupEbro AB
    • TypeObject (single object)
    • Date of publishing2020-06-01
    • Edition number1
    Related
    • Material mainMineral
    • Material secondaryMetal
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryConstruction - Ceiling
    • IFC classificationCeiling
    • UNSPSC nameSuspended ceiling systems
    • UNSPSC code30161604
    • Uniclass 2015 CodeSs_30_25_22_90
    • Uniclass 2015 DescriptionUnit/ modular suspended ceiling systems
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitleCeilings
    • OmniClass Number23-15 19 23 11
    • OmniClass TitleSuspended Ceilings

    Region availability

    Europe
    Estonia
    Ireland
    Latvia
    Lithuania
    Portugal
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit