Publish your products
Turnstile InSite

Turnstile InSite

  • Separation system for securing construction sites or mobile temporary operations
  • Skip-proof turnstile incl. RFID reader terminal with 8.4-inch color display incl. optical and acoustic signaling for integration into the InSite access system from Zeppelin Rental
  • Simple integration into the building fence is possible due to fence connections on both sides
  • Mobile use due to foundation plate made of grating on steel beams (incl. forklift pockets)
  • Ground level, paved ground is sufficient as a surface for installation
  • Suitable for single or bidirectional operation
  • The 120° division offers a high level of comfort
  • Suitable for flows of max. 600 people per hour
Specification
  • Technical Properties
    Power Supply: 230V~50-60 Hz
    Average consumption: 35Wh
    Connected Load: 100VA
    Passage frequency: 7 P/min.
    Storage temperature: -40°C to +50°C 
    Operating temperature: -20°C to +40°C
    Transport width / height / depth: 1.780 mm / 2.334 mm / 1.500 mm
    Passage width / height: 640 mm / 2.050 mm
    Mass: 440kg
    Material: CrNi-steel material 1.4301, aluminium powder-coated

Technical specification
  • Unique ref.7030001
  • Product familyAccess control
  • Product groupAccess control container, turnstile, barrier system
  • TypeObject (single object)
  • Date of publishing2020-06-08
  • Edition number1
  • Height (mm)2334
  • Width (mm)1780
  • Depth (mm)1500
Related
  • Material mainStainless steel
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)440
Classification
  • BIMobject CategoryConstruction - Site Construction
  • IFC classificationObject
  • Uniclass 2015 CodeSs_25_32_35_90
  • Uniclass 2015 DescriptionTurnstile systems
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit