Publish your products
METON – Installation systems for heights of 20 meters

METON – Installation systems for heights of 20 meters

Suitable for monitoring traffic areas, construction sites, events and public places.

Specification
  • System:Installation systems for heights of 20 meters
    with base frame Twin Type 3
    Dimensions L x W x H (mm):3900 x 1880 x 19830
    Material:Hot-dip galvanized steel / concrete
    Weight (kg):12461.3
Technical specification
  • Unique ref.meton-aufstellsystem-kamerasystem-fur-hohe-20-meter
  • Product familyInstallation systems
  • Product groupInstallation systems for heights of 20 meters
  • TypeObject (single object)
  • Date of publishing2024-07-25
  • Edition number1
  • Height (mm)19830
  • Width (mm)3900
  • Depth (mm)1880
Related
  • Material mainCement
  • Material secondaryGalvanized steel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction - Site Construction
  • IFC classificationObject
  • CSI MasterFormat 2014 Code01 73 19
  • CSI MasterFormat 2014 TitleInstallation

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit