Publish your products
METON - Temporary boom, double-sided

METON - Temporary boom, double-sided

Suitable for installing signage, traffic signs with LED lighting technology, light signal systems, cameras, scanners and sensors above the roadway.

Variants:

  • METON – Temporary boom, single-sided (incl. traffic signs)

Specification
  • System:

    Temporary boom, double-sided with short base frame

    Article number:20001
    Dimensions L x W x H (mm):3900 x 10250 x 8188
    Material:Hot-dip galvanized steel / concrete
    Weight (kg):18386.7
Technical specification
  • Unique ref.meton-temporarer-beidseitiger-ausleger
  • Product familyInstallation systems
  • Product groupTemporary boom, double-sided
  • TypeObject (single object)
  • Date of publishing2024-10-09
  • Edition number1
  • Height (mm)8188
  • Width (mm)10250
  • Depth (mm)3900
Related
  • Material mainSteel
  • Material secondaryCement
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)18386.7
Classification
  • BIMobject CategoryConstruction - Site Construction
  • IFC classificationObject
  • Uniclass 2015 CodeSs_15_95_80_72
  • Uniclass 2015 DescriptionTemporary roadwork systems

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit