Publish your products
METON - Temporary boom, single-sided

METON - Temporary boom, single-sided

Suitable for installing signage, traffic signs with LED lighting technology, light signal systems, cameras, scanners and sensors above the roadway.

Variants:

  • METON – Temporary boom, double-sided (incl. traffic signs)
Specification
  • System:Temporary boom, single-sided
    with short base frame
    Article number:20001
    Dimensions L x W x H (mm):2740 x 7070 x 9044
    Material:Hot-dip galvanized steel / concrete
    Weight (kg):14083.3
Technical specification
  • Unique ref.meton-temporarer-einseitiger-ausleger
  • Product familyInstallation systems
  • Product groupTemporary boom, single-sided
  • TypeObject (single object)
  • Date of publishing2024-08-20
  • Edition number1
  • Height (mm)9044
  • Width (mm)7070
  • Depth (mm)2740
Related
  • Material mainSteel
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)14083.3
Classification
  • BIMobject CategoryConstruction - Site Construction
  • IFC classificationObject
  • Uniclass 2015 CodeSs_15_95_80_72
  • Uniclass 2015 DescriptionTemporary roadwork systems

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit