Publish your products
Base plate TL 56 K1 with Safety Beacon
Base plate TL 56 K1 with Safety Beacon

    Base plate TL 56 K1 with Safety Beacon

    Sicherheitsfußplatte TL 56 K1

    • BASt- geprüft
    • 40×40, 41×41 / Ø 43, 60×60, 2 x Ø 45, Batteriefach
    • Individualisierbar durch Kennzeichnungsplatte
    • Verpackungseinheit: 36 Stück pro Palette

    TL-Leitbake, zweiseitig, Folie RA2, rechts-/linksweisend

    • Ein- oder zweiseitig mit allen gängigen Folientypen beklebbar
    • Folie durch umlaufende Kante geschützt
    • Auswechselbares Aluminium-Standrohr, 40 x 40 mm
    • Rutschfest stapelbar
    • Verpackungseinheit: 60 Stück pro Palette
    • Einfache Anbringung der Warnleuchten BakoLight LED
      und Konstant-Norm-LED

    Prüfnummer

    2000 2K 01      

    Specification
    • Base Plate TL 56 K1

      Article number:070293-1
      Dimensions L x W x H (mm):885 x 440 x 115
      Material:Recycled material
      Weight (kg):28,5 kg

      Safety Beacon, two-sided, foil, RA2 B, pointing left/right

      Article number:071330-22
      Dimensions L x W x H (mm):1319 x 304 x 60
      Material:made of plastic, standpipe mode of aluminum
      Weight (kg):3,6 kg
    Technical specification
    • Unique ref.sicherheitsfusplatte-tl-56-k1-mit-tl-leitbake
    • Product familyBarriers
    • Product groupTemporary safety barriers
    • TypeObject (single object)
    • Date of publishing2025-01-13
    • Edition number1
    • Height (mm)1319
    • Width (mm)304
    • Depth (mm)60
    Related
    • Material mainPlastic
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Site Construction
    • IFC classificationObject

    Region availability

    Europe
    Germany
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit