Finish
Painted aluminum and steel. White RAL 9010, black RAL 9005. Diffusor in matt acrylic.
Other colours on request.
LED info
System power: 30W. Luminaire Luminous Flux: 2514LM.
CCT 3000K. SDCM 3. CRI 80. L70 >50.000h.
Dimmable 230V.
Installation
In ceiling, 2,5 m cable and wire.
Connection
DCL ceiling-plug or terminal-block 3x4 mm2.
Design
Thomas Bernstrand & Stefan Borselius 2020.
Region availability
| Europe | Asia | Oceania | North America |
|---|---|---|---|
Åland Islands | Hong Kong | Australia | Belize |
Albania | Japan | New Zealand | Costa Rica |
Andorra | Singapore | El Salvador | |
Austria | United Arab Emirates | Guatemala | |
Belarus | Honduras | ||
Belgium | Mexico | ||
Bosnia and Herzegovina | Nicaragua | ||
Bulgaria | Panama | ||
Croatia | United States | ||
Cyprus | |||
Czech Republic | |||
Denmark | |||
Estonia | |||
Faroe Islands | |||
Finland | |||
France | |||
Germany | |||
Gibraltar | |||
Greece | |||
Guernsey | |||
Hungary | |||
Iceland | |||
Ireland | |||
Isle of Man | |||
Italy | |||
Jersey | |||
Latvia | |||
Liechtenstein | |||
Lithuania | |||
Luxembourg | |||
Malta | |||
Moldova | |||
Monaco | |||
Montenegro | |||
Netherlands | |||
North Macedonia | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
Russia | |||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Svalbard and Jan Mayen | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom | |||
Vatican City |