We are using cookies to provide our services

By using our services you agree to our use of cookies

;

City Catenary

Unique ref.: City_Catenary
Brand: ZERO
Product family: Light fixtures
Product group: Catenary
Width (mm): 555
Height (mm): 428
Depth (mm): 555
Date of publishing: 2019-05-20
Edition number: 1
Type: Object (single object)
Download (7)
With its archetypal shape and generous diameter, around half a metre, City has a wide range of applications: outdoor or indoor, enhancing retail environments, industries and public transport. There is no risk of glare as the LED sits high in the characterful, steep cone, which also hides the cast cooling flange

Painted aluminum, black (RAL 9005) or beige grey (RAL 7006) as


Material main: Aluminium
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 6.2

BIMobject Category: Lighting - Other
IFC classification: Light Fixture
Uniclass 2015 Code: Pr_70_70_48_86
Uniclass 2015 Description: Suspended luminaires
NBS Reference Code: 70-50-34
NBS Reference Description: General-Purpose Luminaires
This product is available in:
Asia
  • Hong Kong
  • Japan
  • Singapore
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • United Arab Emirates
North America
  • Belize
  • Costa Rica
  • El Salvador
  • Guatemala
  • Honduras
  • Mexico
  • Nicaragua
  • Panama
  • United States
Oceania
  • Australia
  • New Zealand

BIMobject SEEK Properties

Lighting - Other

Name Value
Depth 555
Height 428
Width 555

All BIM objects are real products from real manufacturers confirmed and approved