Publish your products
Sprinkle linear Pendant fixture
Sprinkle linear Pendant fixture
Sprinkle linear Pendant fixture
Sprinkle linear Pendant fixture
    ZERO

    Sprinkle linear Pendant fixture

    We are excited to announce the expansion of our popular Sprinkle lighting collection with the introduction of a floor lamp, a linear pendant and an outdoor bollard. All pieces feature the same striking geometric silhouette as the original pendant, offering unexpected and distinct design elements that add sophistication to any space. The Sprinkle family now offers a range of lighting options for any space, all at a price point that allows for incorporation into any larger design scheme. We can't wait to see how they are incorporated into the creative spaces of architects and designers everywhere.

    Specification
    • Finish

      Aluminum and steel. Painted oysterwhite RAL 1013, black RAL 9005, blue RAL 2806035, red RAL 3000, ochre yellow RAL 1024, brown RAL 070420. Other colours on request. Textile cord in matching colour.


      LED info

      System power: 21W. Luminaire Luminous Flux: 2350LM. CCT 3000K. SDCM 3. CRI 90. L70/55000H. Can be delivered with 2700K, 4000K on request.


      Installation

      In ceiling-hook. Including ceiling cup.


      Connection

      DCL-plug or terminal block 5x2,5mm2 .


      Design

      Note Design Studio 2023

    Technical specification
    • Unique ref.sprinkle-linear
    • Product familySprinkle
    • Product groupPendant
    • TypeObject (single object)
    • Date of publishing2023-08-09
    • Edition number1
    • Width (mm)1240
    • Depth (mm)120
    Related
    • Material mainPowder coated steel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)5
    Classification
    • BIMobject CategoryLighting - Pendants

    Region availability

    Europe Asia Oceania North America
    Åland Islands
    Hong Kong
    Australia
    Belize
    Albania
    Japan
    New Zealand
    Costa Rica
    Andorra
    Singapore
    El Salvador
    Austria
    United Arab Emirates
    Guatemala
    Belarus
    Honduras
    Belgium
    Mexico
    Bosnia and Herzegovina
    Nicaragua
    Bulgaria
    Panama
    Croatia
    United States
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products

    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit