Publish your products
62 HD Series Heavy Duty Pumps

62 HD Series Heavy Duty Pumps

Application- Commercial Buildings

Our patented series of heavy-duty pumps with 4" & 6" flanged discharge for moving large amounts of water and solids

Features and Benefits

Covered by US Patent Number 6,364,620.

APPLICATIONS

  • Pumping stations
  • Storm water removal
  • Wastewater transfer
  • Industrial wastewater

PUMP:

  • Solids: 3” (76 mm) spherical capability
  • Discharge: 4” & 6” flanged horizontal
  • Seals – dual mechanical carbon/rotary ceramic/stationary, Buna-N elastomers
  • Construction – cast iron ASTMA A-48, Class 30, 30,000# tensile strength, protected with a corrosion-resistant, baked-on epoxy powder coating
  • Attaching hardware – 304 stainless steel
  • O ring elastomers – Buna-N
  • Impeller – 2-blade, semi-open ductile impeller with top pump out vanes
  • Moisture-detection system
  • Optional:
    • Silicon carbide seal(s)
    • Vortex impeller
    • Bronze impeller
    • Trimmed impeller
    • Additional cord length
    • Dry pit configuration
    • High temperature construction
    • Inverter duty motors
    • Rail systems

MOTOR:

  • Stator – Class F insulation and lead wires, NEMA B design
  • Thermal sensor and leads
  • Housing – Class 30 cast iron, finned, oil-filled
  • Ball Bearings – dual, high-carbon chromium steel
  • Power cable length – 25’ (8 m)
Specification
  • Voltage Ability200 / 230 / 460
    Phase1 & 3
    Hz60
    Discharge Size4″ & 6″ Horizontal Flange
    Solids Handling3″
    HP5.0 – 20.0
    RPM1750
    SealsCarbon Ceramic
    O RingsBuna-N
    ImpellerDuctile Iron Semi-Open or Vortex
Technical specification
  • Unique ref.62-hd-series-heavy-duty-pumps
  • Product familyPumps
  • Product groupHeavy Duty
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit