Publish your products
71 HD Series Grinder Pump

71 HD Series Grinder Pump

Features and Benefits

Covered by US Patent Number 6,364,620.

APPLICATIONS

  • Sewage lift stations
  • Housing developments
  • Low pressure sewer systems
  • High vertical lift or long force mains

SPECIFICATIONS

PUMP:

  • 440 stainless steel cutter and plate hardened to Rockwell C55-60
  • Discharge: 2-1/2” flanged horizontal adaptable to 3” flange, 2” NPT optional
  • Seals – dual mechanical carbon/rotary, ceramic/stationary, Buna-N elastomers
  • Moisture detection system
  • Construction – cast iron ASTMA A-48, Class 30, 30,000# tensile strength, protected with a corrosion-resistant, baked-on epoxy powder coating
  • Balanced, concentric pump housing and impeller
  • Attaching hardware – 304 stainless steel
  • Square ring seals – Buna-N
  • Impeller – ductile iron vortex design
  • Optional:
    • Trimmed impeller
    • Silicon carbide seal(s)
    • Viton square ring seals
    • Additional cord length
    • 2” NPT vertical discharge – HH and HF units only
    • High flow
    • Automatic reversing (3 Ph flanged models only)
    • Rail systems

MOTOR:

  • Stator – Class F insulation and lead wires, Nema B design
  • Thermal sensor with leads
  • Housing – cast iron, oil-filled
  • Ball bearings – upper and lower high carbon chromium steel
  • Power and sensor cable length – 25′ (7.6 m)
Technical specification
  • Unique ref.71-series-hd-grinder-pumps
  • Product familyPumps
  • Product groupGrinder Pumps
  • TypeObject (single object)
  • Date of publishing2025-06-14
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit