Publish your products
N161 Effluent Pump with 20′ Cord

N161 Effluent Pump with 20′ Cord

Our Model N161 nonautomatic Effluent Pump is designed to remove effluent or ground water in septic or effluent applications. The 1/2 HP N161 is a time-tested and reliable effluent pump. The N161 is a nonautomatic pump requiring a piggyback float switch or control panel for operation. Either option allows you to set the on and off point of the pump in the field. This is ideal in an application with a deep sump pit or pump tank.

The pump’s vortex impeller allows it to pass 3/4″ spherical solids. The impeller’s clearance in relation to the pump housing allows water and solids to pass freely through the pump. This combination of design features lessens the chance of clogging and downtime.

The Model 161’s motor housing, pump housing, and base are each constructed of cast iron. The pump’s identification tag, handle, and hardware are made of non-corrodible stainless steel. This attention to detail ensures that the Model 161 is able to withstand the most demanding effluent applications.

Every pump is submerged in water and tested to its published performance curve, ensuring it meets your expectations and delivers peace of mind right-out-of-the-box.

Specification
    • Oil-filled motor and cast iron motor housing for optimal heat dissipation which prevents the pump from overheating
    • Nonautomatic operation that will require a piggyback float switch or control panel to control the pump's on / off level
    • Corrosion resistant cast iron vortex impeller to allow free passage of 3/4" spherical solids which prevents clogging and increases reliability
    • Stainless steel screws, handle, and hardware to prevent rust and corrosion
    • Powder-coated epoxy finish provides corrosion-resistance and extends the life of the pump in harsh environments
    • 100% Factory Tested - every pump is submerged in water and tested at the factory to ensure that it performs as expected when you receive it
    • Comes with a 1-year limited warranty giving you protection over your investment and the peace of mind you expect in a quality product
Technical specification
  • Unique ref.model-161-effluent-pump
  • Product familyPumps
  • Product groupSeptic Effluent Pumps
  • TypeObject (single object)
  • Date of publishing2025-05-12
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States