Publish your products
N264 Sewage Pump with 15′ Cord

N264 Sewage Pump with 15′ Cord

Our Model N264 Sewage Pump is designed to remove raw sewage or effluent in residential sewage or septic system applications. The professional-grade, 4/10 HP Model 264 is known for its dependability. The N264 is a nonautomatic pump requiring a piggyback float switch or control panel for operation. Either option allows you to set the on and off point of the pump in the field. This is ideal in an application with a deep sump pit or pump tank.

The Model 264’s motor housing and pump housing are each constructed of cast iron. The pump’s identification tag handle, and hardware are made of non-corrodible stainless steel. This attention to detail ensures that the Model 264 is able to withstand the demands of residential sewage ejector applications.

Every pump is submerged in water and tested to its published performance curve, ensuring it meets your expectations and delivers peace of mind right-out-of-the-box.

Specification
    • Oil filled motor optimizes heat dissipation which prevents the pump from overheating during extended-use occurrences
    • Nonautomatic pump (Piggyback variable level float switch available separately)
    • Corrosion resistant engineered plastic vortex impeller to allow free passage of 2" spherical solids which prevents clogging and increases reliability
    • Powder-coated epoxy finish provides corrosion-resistance and extends pump life in harsh environments
    • Stainless steel screws and handle to prevent rust and corrosion
    • 100% Factory Tested: our factory-tested pumps ensure reliable performance in challenging applications with fewer concerns about mechanical failures
    • Comes with a 3-year limited warranty giving you protection over your investment and the peace of mind you expect in a quality product
Technical specification
  • Unique ref.model-264-sewage-pump-3
  • Product familyPumps
  • Product groupSewage Pumps
  • TypeObject (single object)
  • Date of publishing2025-05-12
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit