Publish your products
SmartPak® Plus Residential Alternator

SmartPak® Plus Residential Alternator

The SmartPak® Plus Residential Alternator allows you to alternate two automatic pumps up to 1/2 HP, 12 amps each, 115 V single phase extending your pump life. The Alternator can connect to input terminals on either the Z Control® APak® or Gateway and receive alarm notifications via email, text, and app push through the Z Control® Cloud. The alarm can alert you to high water, loss of power, continuous pump run, breaker tripped, and pump failure.

Specification
    • Alternates two automatic pumps up to 1/2 HP, 12 Amps each, 115 V single phase (not to be used with Model 63 or Model 95 pumps or with any model grinder pumps)
    • Compact design easily mounts in confined spaces and is equipped with cutting-edge electronics
    • Circuit fault protection
    • Specially designed for humid areas like basements
    • Universal connection for alarm switch replacement
    • Auxiliary output contacts (normally open) for remote alarm connection
    • Connect to input terminals on either the Z Control® APak® or Gateway and receive alarm notifications via email, text, and app push through the Z Control® Cloud.
    • Built-in, rechargeable battery
    • 2-year limited warranty: this model comes with warranty coverage from Zoeller Pump Company, giving you extra protection and more peace of mind
Technical specification
  • Unique ref.smartpak-plus-residential-alternator
  • Product familyAccessories & Parts
  • Product groupAlternator
  • TypeObject (single object)
  • Date of publishing2025-05-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_65
  • Uniclass 2015 DescriptionPump accessories
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit