Publish your products
X6290 Series Commercial Duty Sewage Pumps

X6290 Series Commercial Duty Sewage Pumps

Application- Commercial Buildings

Commercial duty sewage pumps for Class I, Division 1, Group C & D locations and Class Zone 1, Groups IIA & IIB Construction

Features and Benefits

APPLICATIONS

  • Pumping stations
  • Parking lot dewatering
  • Parking garage sumps
  • Commercial sewage

PUMP:

  • Solids – 2” (50 mm) spherical capability
  • Discharge – 2” or 3″ NPT vertical
  • Seals – dual mechanical carbon/stationary ceramic/rotary upper, carbon/stationary silicon carbide/rotary lower.
  • Construction – cast iron ASTM A-48, Class 30, 30,000# tensile strength, protected with a corrosion resistant baked on epoxy powder coating
  • Seal leak probes
  • Balanced concentric pump housing and impeller
  • Attaching hardware – 304 stainless steel
  • Square ring seals – Viton
  • Impeller – cast iron vortex
  • Optional:
    • Additional cord length
    • Silicon carbide seals
    • Bronze Impeller (X6290 only)
    • Non-sparking rail systems

MOTOR:

  • cCSAus rated Class I, Division 1, Groups C & D and Class Zone 1, Groups IIA & IIB Construction
  • Tested to FM standards 3600 and 3615 by CSA
  • Stator – Class B or F insulation and lead wires
  • 416 stainless steel motor shaft
  • Oil-filled motor housing
  • Finned cast iron housing for faster heat dissipation
  • Integral overload protection (1 Ph)
  • Thermal sensors with lead wires (3 Ph)
  • Ball bearings – upper and lower high carbon chromium steel
  • Power cable length – 25’ (8 m)
Specification
  • Voltage Ability115 / 200 / 230 / 460
    Phase1 & 3
    Hz60
    Discharge Size2″ Standard, 3″ Optional
    Solids Handling2″
    HP1/2 & 1
    RPM1750
    SealsUpper – Carbon Ceramic
    Lower – Silicon Carbide/Carbon
    O RingsViton
    ImpellerCast Iron Vortex
Technical specification
  • Unique ref.x6290-series-sewage-pumps
  • Product familyPumps
  • Product groupCommercial Duty
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit