Publish your products
ZF806 6" Wide Fiber Reinforced Polymer Trench Drain System
Zurn

ZF806 6" Wide Fiber Reinforced Polymer Trench Drain System

Zurn ZF806 6" wide reveal fiber reinforced polymer trench drain system. Channels are 120" long, 6" wide, and have a 4" throat. Provided DGC grate is rated for class C loading.

  • Chemically resistant robust fiberglass – saves labor up to 75%
  • Longer, lightweight sections
  • Heavy-duty Z-frame
  • Overlapping connections
  • USA configurable
Specification
  • ENGINEERING SPECIFICATION: Zurn ZF806 Channels shall be 120 long, 6 wide and have a 4 throat. Modular channel section shall be made of Fiber Reinforced Polymer (FRP). Shall have a positive mechanical connection between channel sections that will not separate during the installation. Channels shall weigh less than 2.31 lbs. per linear foot, have a smooth, 1-1/2 radiused self cleaning bottom with a Manning’s coefficient of .009 and .75% or neutral 0% built in slope. Shall be provided with standard DGC grates that lock down to frame. Zurn 6" wide reveal ductile iron slotted grate conforming to ASTM specification A536, Grade 80-55-06. Ductile iron grate is rated class C per the DIN EN1433 top load classifications. Supplied in 20" nominal lengths with 1/2 wide slots, and 3/4 bearing depth. Grate has an open area of 28.1 sq. in per ft. The #10 gage thick Heavy-Duty Carbon Steel Frame Assembly conforms to ASTM specification A36. Frames shall mechanically lock into the concrete surround at a maximum spacing of every 20" with 16 concrete anchors per 120". Frames shall have rebar attachment brackets as standard to secure trench in its final location. Grate lockdown bars are to be integral to the frame. The frame is supplied with a powder coated finish. All welds must be performed by a certified welder per ASTM standard AWS D1.1. Frames and Channels shall be produced in the U.S.A.

Technical specification
  • Unique ref.ZF806
  • Product familyLinear Trench Drain Systems
  • Product groupChemical Processing, Vinylester
  • TypeObject (single object)
  • Date of publishing2024-01-31
  • Edition number1
  • Width (inches)6
Related
  • Material mainFibreglass reinforced polymer composite
  • Material secondaryDuctile Iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodePr_65_52_24_24
  • Uniclass 2015 DescriptionDrainage channels with gratings
  • CSI MasterFormat 2014 Code22 14 26.19
  • CSI MasterFormat 2014 TitleFacility Trench Drains
  • OmniClass Number23-39 29 13 19
  • OmniClass TitleSurface Water Drainage Systems

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States