Publish your products
ZHYD52 Concealed Sensor Flush Valve for Concealed 1‑1/2" Back Spud Wall-Mount Water Closet with Gear-Driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragm
ZHYD52 Concealed Sensor Flush Valve for Concealed 1‑1/2" Back Spud Wall-Mount Water Closet with Gear-Driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragm
ZHYD52 Concealed Sensor Flush Valve for Concealed 1‑1/2" Back Spud Wall-Mount Water Closet with Gear-Driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragm
ZHYD52 Concealed Sensor Flush Valve for Concealed 1‑1/2" Back Spud Wall-Mount Water Closet with Gear-Driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragm
ZHYD52 Concealed Sensor Flush Valve for Concealed 1‑1/2" Back Spud Wall-Mount Water Closet with Gear-Driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragm
ZHYD52 Concealed Sensor Flush Valve for Concealed 1‑1/2" Back Spud Wall-Mount Water Closet with Gear-Driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragm
ZHYD52 Concealed Sensor Flush Valve for Concealed 1‑1/2" Back Spud Wall-Mount Water Closet with Gear-Driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragm
ZHYD52 Concealed Sensor Flush Valve for Concealed 1‑1/2" Back Spud Wall-Mount Water Closet with Gear-Driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragm
    Zurn

    ZHYD52 Concealed Sensor Flush Valve for Concealed 1‑1/2" Back Spud Wall-Mount Water Closet with Gear-Driven Ceramic Cartridge, Hydropower, AquaVantage® Diaphragm

    Zurn Concealed Hydro•X® Power series of sensor flush valves for wall mounted water closets are designed for reliable, hands-free operation that lasts the life expectancy of a commercial restroom. This hydropowered sensor flush valve for wall mounted water closets requires no hard wiring or battery replacement, which means lower installation and maintenance costs. The gear-operated flush valve features a clog-resistant, triple filtered diaphragm. It is sensor activated to support a more hygienic environment by eliminating touch points. Pair with Hydro•X® Power faucets to maximize sustainable restroom goals. Complaince: Complies with ASSE 1037/ASME A112.1037/CSA B125.37 • ADA Compliant
    Technical specification
    • Unique ref.ZHYD52
    • Product familySensor Flush Valves - Flushometer - Urinal
    • Product groupDiaphragm
    • TypeObject (single object)
    • Date of publishing2026-11-03
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States