Publish your products
QQPSFC45X Crimp QickSert Polymer Swivel Adapter - 3/4" Barb x 1" Female FPT, Brass Swivel Nut
QQPSFC45X Crimp QickSert Polymer Swivel Adapter - 3/4" Barb x 1" Female FPT, Brass Swivel Nut
QQPSFC45X Crimp QickSert Polymer Swivel Adapter - 3/4" Barb x 1" Female FPT, Brass Swivel Nut
QQPSFC45X Crimp QickSert Polymer Swivel Adapter - 3/4" Barb x 1" Female FPT, Brass Swivel Nut
    Zurn

    QQPSFC45X Crimp QickSert Polymer Swivel Adapter - 3/4" Barb x 1" Female FPT, Brass Swivel Nut

    ZurnPEX® QickSert CR™ Barb x female thread swivel adapter. The QQPSFC__X adapter is used to transition from PEX to male pipe threads. Molded from Acudel®. These fittings, as a system with Zurn PEX® tube, are pressure rated at 160 PSI at 73°F, 100 PSI at 180°F, and 80 PSI at 200°F. These fittings are listed by NSF as complying with the following standards: NSF/ANSI Standard 14, NSF/ANSI Standard 61, ASTM F877, and CSA B137.5, and ASTM F2159.

    Compliance:

    • NPCC
    • cUPC

    Features:

    • Molded from highly engineered polymers
    • Used in hot and cold potable water applications
    • Low-Lead Compliant


    Specification
    • keywords: QickSert CR Polymer Adapters, Female Adapter, QickSert, Adapters, Plumbing, Fittings, PEX, Government Buildings, Commercial, High Rise Buildings, Hospitality, Military, Office, Retail, Healthcare, School Systems, Food Service, Light Commercial, Residential Multi-Family, Residential/Light Commercial, Retrofit and Replacement, QPSFC23X, PSFC23X

    Technical specification
    • Unique ref.QQPSFC45X
    • TypeObject (single object)
    • Date of publishing2026-07-03
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit