Publish your products
QQTV60SGX Crimp XL Brass Straight Stop Valve – 1/2" Barb x 3/8" OD Compression, 1/4 Turn, Chrome
Zurn

QQTV60SGX Crimp XL Brass Straight Stop Valve – 1/2" Barb x 3/8" OD Compression, 1/4 Turn, Chrome

Zurn PEX® XL-Low Lead Brass Quarter-Turn Straight Stop Valve. The QQTV60SGX has a 1/2" PEX barb inlet x 3/8" O.D. compression outlet. Manufactured from EcoBrass®,C69300. These fittings, as a system with Zurn PEX® tube, are pressure rated at 160 PSI at 73°F, 100 PSI at 180°F, and 80 PSI at 200°F. These fittings are listed as complying with the follow ing standards: NSF/ANSI Standard 61 including Annex G, CSA B137.5, and ASTM F1807

Features:

  • Used in PEX hot and cold water plumbing applications
  • Quarter turn
  • Easy turn tee handle
  • Low-Lead Compliant
  • Used in PEX hot and cold water plumbing applications
  • Quarter turn
  • Quarter turn valve
  • Low-Lead Compliant
Specification
  • keywords: Miscellaneous Valves and Fittings,PEX,Government Buildings,Commercial,High Rise misc fittings, plumbing fittings, hardware accessories, installation parts, pipe connectors, kitchen fittings, utility components, fitting accessories,QTV40GX,TV40GX

Technical specification
  • Unique ref.QQTV60SGX
  • TypeObject (single object)
  • Date of publishing2026-07-03
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit