Publish your products
Z1840-6 Sanitary Cleanout (-6B and -6S)
Z1840-6 Sanitary Cleanout (-6B and -6S)
    Zurn

    Z1840-6 Sanitary Cleanout (-6B and -6S)

    6-5/8 [168] Diameter, 12 gauge, type 304 stainless steel, round industrial sanitary cleanout features heavy-duty grate (1/2 [13] thick plate), PVC plug, and bead blasted finish. Drain meets U.S. FDA standards for corrosion resistance.

    Features:

    • Industrial sanitary cleanout features heavy-duty grate
    • Comes standard with a PVC plug
    • Comes standard with bead blasted finish
    • Drain meets US FDA standards for corrosion resistance
    • Designed for easy access when trunk lines need to be cleaned
    Specification
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Technical specification
    • Unique ref.z1840-6-industrial-sanitary-cleanout
    • Product familyDrains (Wastes)
    • Product groupZ1800 Series
    • TypeObject (single object)
    • Date of publishing2023-03-21
    • Edition number1
    • Height (inches)4.65
    • Width (inches)6
    • Depth (inches)6
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)5
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_25_30_30
    • Uniclass 2015 DescriptionFloor plates, gratings and edgings
    • CSI MasterFormat 2014 Code22 05 76
    • CSI MasterFormat 2014 TitleFacility Drainage Piping Cleanouts
    • OmniClass Number23-11 21 21 17
    • OmniClass TitleCleanouts
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit