Publish your products
ZER6003AV-CPM AquaVantage® AV ZER Exposed Sensor Diaphragm Flush Valve
ZER6003AV-CPM AquaVantage® AV ZER Exposed Sensor Diaphragm Flush Valve
    Zurn

    ZER6003AV-CPM AquaVantage® AV ZER Exposed Sensor Diaphragm Flush Valve

    Exposed, quiet diaphragm-type, chrome plated flushometer valve with a polished exterior. Complete with chloramine resistant, dual seal Zurn’s AquaVantage® TPE diaphragm with a clog resistant by-pass. The valve incorporates a 6VDC motor actuator, an integral infrared convergence-type proximity sensor and a manual sensor with capacitive sensing push button override, high impact resistant polycarbonate housing and chrome plated plastic cover with manual override push button and 10 degree angled sensor.

    Compliance:

    • MassachusettsMAapproved
    • ASSE 1037/ASME A112.1037/ CSA B125.37
    • IAPMO R&T
    • CSA B125.37
    • cUPC
    • IPC
    • NPCC
    • WatersenseLabeled

    Features:

    • Proprietary Dezincification resistant low lead brass alloy
    • Control Stop has internal siphon-guard protection and vandal resistant stop cap, Sweat solder kit, wall flange with set screw.
    • High back pressure Vacuum Breaker with one piece hex coupling nut
    • Chloramine resistant Internal seals
    • Adjustable tailpiece
    • Spud coupling and flange for top spud connection

    Keywords: Diaphragm Flush Valve, aquavantage diaphragm kit, AquaVantage® AV ZER Exposed Sensor Diaphragm Flush Valve, aquavantage sensor diaphragm flush valve troubleshooting,ER6003AV-CPM,R6003AV-CPM

    Technical specification
    • Unique ref.ZER6003AV-CPM
    • Product familyFinish Plumbing - Flush Valves
    • Product groupZER Series
    • TypeObject (single object)
    • Date of publishing2025-06-30
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit