Publish your products
ZPWC1 Zurn POD PRO Stud Supported Water Closet Carrier
ZPWC1 Zurn POD PRO Stud Supported Water Closet Carrier
ZPWC1 Zurn POD PRO Stud Supported Water Closet Carrier
ZPWC1 Zurn POD PRO Stud Supported Water Closet Carrier
    Zurn

    ZPWC1 Zurn POD PRO Stud Supported Water Closet Carrier

    ZPWC1 ZURN POD PRO stud mounted horizontal or vertical siphon jet water closet carrier system comes with high performance waterway and 4” [102mm] no-hub connection. System includes a stud mounted universal faceplate designed for both wall mount and floor mount back outlet fixtures. Assembly also comes standard with fixture bolts, trim, bonded “Neo-Seal” gasket, and ABS adjustable 3” [76mm] dia. coupling intended for 1/2” [13mm] to 1-1/4” [32mm] finished wall thickness designed to increase flow velocity and line carry. ZPWC1 system has been load tested and rated up to a 500 lbs. [227 kg] static load rating to ASME A112.6.2-2017 when assembled to 18 Gauge 3-5/8” steel studs per the ZPWC1 installation instructions.

    Compliance: 

    ADA Compliant, Massachusetts Approved, ASME, UPC, IPC 

    Features:

    • Mounts to wall studs to eliminate floor protrusions, while maintaining a 500 lb. load rating
    • Compact design saves space and provides our narrowest chase offering
    • Fitting can be installed from behind the wall at job site eliminating the risk of damage during transportation
    • Universal faceplate accommodates wall mount or floor mount back outlet fixtures
    • Adjustable 3 in. diameter coupling accommodates varying wall thickness
    • Designed to comply with ASME A112.6.2-2017 standard for framing-affixed carriers
    • One-man lift per NIOSH’s 50 lb. recommendation
    • Eliminates need for rear anchor

    Additional model(s) available:

    POD PRO | PODPRO |  ZPWC1 | ZPWC1-FMBO | ZPWC1-NL4 | ZPWC1-NR4 | ZPWC1-NL4/NR4 | ZPWC1-NV4 | ZPWC1-CI3 | ZPWC1-CI4 | ZPWC1-PV3 | ZPWC1-PV4 | ZPWC1-CI3/CI4/PV3/PV4 | Stud Supported

    Keywords: pro studs, pro carrier, Water Closet Carrier, Modular Construction, PVC adapter, Wall hung toilet carrier, Back to-Back toilet carrier, Chair Carrier Toilet, Commercial Wall Hung Toilet Carrier, Vertical Water Closet Carrier

    Technical specification
    • Unique ref.ZPWC1
    • Product familyCarriers & Fixture Supports
    • Product groupWater Closet & Toilet Carriers
    • TypeObject (single object)
    • Date of publishing2023-06-26
    • Edition number4
    • Height (inches)18
    • Width (inches)18
    • Depth (inches)5
    Related
    • Material mainCast iron
    • Material secondaryABS
    • Designed inUnited States
    • Weight Net (Lbs)37
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011338
    • ETIM NameAccessories for double wall/built-in element sanitary
    • Uniclass 2015 CodePr_20_85_09_96
    • Uniclass 2015 DescriptionWall-hung WC support brackets
    • CSI MasterFormat 2014 Code22 42 13.13
    • CSI MasterFormat 2014 TitleCommercial Water Closets
    • OmniClass Number23-31 19 19
    • OmniClass TitleWater Closets 

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit