Publish your products
100C Froet Drain® Dual Outlet Roof Drain
100C Froet Drain® Dual Outlet Roof Drain
100C Froet Drain® Dual Outlet Roof Drain
    Zurn

    100C Froet Drain® Dual Outlet Roof Drain

    4.5 out of 5 stars4.5(8 reviews)

    Froet drain® bi-functional roof drain with 45° primary outlet connection. Powder coated cast iron† deep sump body with combination membrane flashing clamp/gravel guard, overflow pipe (2”, 3”, 4”, 5”, 6”, 8” [51mm, 76mm,102mm, 127mm, 152mm, 203mm]) with standard 5-1/4” [133mm] high cast iron dome and 6-1/4” [159mm] high cast iron overflow.

    Features and Benefits:

    • Bi-functional roof drain allows for connections for both primary and secondary piping within one roof penetration
    • Body is cast in a singular CI mold, no welded pieces, to reduce leak paths
    • Reduces the number of roof drains by combining primary and secondary drains into one
    • Powder coated cast iron deep sump body with combination membrane flashing clamp/gravel guard for heighted corrosion resistance
    • Overflow pipe comes standard at 6-1/4” height with 5-1/4” cast iron dome
    • 45 degree primary outlet connection for ease of piping installation


    Models available

    Froet, 100C3, 100C4, 100C6, 100C8


    Specification
    • Keywords: roof drains, outlet roof drains, roof drain and overflow, roof drain

    Technical specification
    • Unique ref.zurn-100c
    • Product familyRoof Drains
    • Product groupCombination Primary Overflow
    • TypeObject (single object)
    • Date of publishing2018-11-14
    • Edition number3
    Related
    • Material mainCast iron
    • Material secondarySteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationObject
    • Uniclass 2015 CodeTE_70_10_70
    • Uniclass 2015 DescriptionDrainage equipment
    • CSI MasterFormat 2014 Code22 14 26.13
    • CSI MasterFormat 2014 TitleRoof Drains
    • OmniClass Number23-13 41 39
    • OmniClass TitleRoof Drains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit