Publish your products
FS12 Square Polymer Floor Sink
FS12 Square Polymer Floor Sink
FS12 Square Polymer Floor Sink
    Zurn

    FS12 Square Polymer Floor Sink

    Sanitary PVC floor sink with 14” [305 mm] square top x 6-3/8 [162 mm] deep sump with smooth internal surface, and Sani-Loc dome
    strainer, designed in accordance to ASME A112.6.7 & CSA B45.5/IAPMO Z124 standards. All full grates are rated medium-duty unless
    otherwise noted.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.6.7
    • CSA B45.5 / IAPMO Z124
    • UPC
    • IPC
    • NPCC

    Features:

    • Dome strainer comes secured to prevent debris from clogging pipe lines and prevents misplacement
    • Full grates are rated medium-duty load rating, available in full or half grates with nickel or stainless steel veneers available
    • Optional plastic sediment bucket is designed to fit with the dome strainer in place adding extra drain line protection
    • Patent Pending 1-1/2" lip allows for installation 1" above finished floor to protect against indirect waste if required by code
    • Ergonomic design and smooth edges allows for easy debris removal and cleaning
    • Patent Pending design for jobsite flexibility and intuitive installation
    • Nickel and Stainless steel grates are designed for flush to finished floor installation
    • ASME A112.6.7 and CSA B45.5/IAPMO Z124 certified

    Additional Models Available

    FS12-6-PV2, FS12-6-PV3, FS12-6-PV4

    Specification
    • keywords: polymer floor sink, high capacity floor drain, condensate lines, ice machine drain, 3 compartment sink drain, floor sink, plastic floor sink, deep sump drain, sump drain, medium duty drain, PVC floor sink, floor sink, receptor, polymer receptor, square floor sink, round floor sink, square plastic drain, round plastic drain

    Technical specification
    • Unique ref.zurn-fs12
    • Product familySanitary Components
    • Product groupFloor Drains
    • TypeObject (single object)
    • Date of publishing2019-12-03
    • Edition number1
    • Height (inches)8.81
    • Width (inches)14
    • Depth (inches)14
    Related
    • Material mainPVC
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodeTE_70_10_70
    • Uniclass 2015 DescriptionDrainage equipment
    • CSI MasterFormat 2014 Code22 14 26.16
    • CSI MasterFormat 2014 TitleFacility Area Drains
    • OmniClass Number23-31 27 00
    • OmniClass TitleFloor Drains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States