Publish your products
Z100F FloForce® High Performance Roof Drain
Z100F FloForce® High Performance Roof Drain
Z100F FloForce® High Performance Roof Drain
Z100F FloForce® High Performance Roof Drain
    Zurn

    Z100F FloForce® High Performance Roof Drain

    4.3 out of 5 stars4.3(12 reviews)

    Z100F FloForce® High efficient flow performing roof drain. Roof drain engineered to evacuate water off of roof structure by incorporating a smooth funnel shaped interior surface, providing a seamless transition to outlet connection, and eliminating internal obstructions. Complete with Dura-Coated cast iron body with combination membrane flashing clamp/gravel guard and low silhouette Poly-Dome. Flashing clamp/gravel guard provided to prevent debris from entering the drain while allowing water to immediately pass through at zero head level. Poly-dome designed to maximize effective open area and promote efficient flow.

    Compliance:

    City of Los Angeles Approved, Massachusetts Approved, ASME A112.6.4/CSA B79.4, cUPC Listed, IPC, NPCC

    Features:

    • Parabolic design creates laminar flow and evacuates water off the roof at lower head depths to create safer environment
    • Improved flow performance provides a more efficient system
    • Unique dome and gravel guard design increase open area to maximize water drainage while limiting debris
    • Lean body and ladder pattern inhibit obstructions to slow things down
    • Optimized body with partially recessed installation depth, sculpted waterfall shape, circular-cut edge, and bosses moved outside of flow path
    • Teardrop-shaped gravel guard - smooth V-notch openings more than tripled the quantity of openings compared to a traditional design
    • Greater open area per inch of dome height, with staggered horizontal ribs which reduce isolated flow restrictions • Greater open area per inch of dome height
    Specification
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

      Keywords: FloForce®, Z100F, roof drain, zurn roof drains, roof drain vent, roof drain pipe, roof water drain, commercial roof drains, retrofit roof drains, pvc roof drain, zurn overflow roof drain, roof drain, sump receiver, roof sump receiver, zurn roof sump receiver, roof drain underdeck clamp, roof drainage, roof drainage system, z100f, drain gravel guard, zurn z100 roof drain, zurn roof drain, storm drainage system, storm water drainage system, rainwater drainage system, storm drain blockers, storm water drain filters, storm drain sewer, storm drain, storm drain sewer, storm drainage, lean construction, lean building construction, seamless transition

      Additional Models Available: Z100F-89

    Technical specification
    • Unique ref.zurn-z100F
    • Product familyRoof Drains
    • Product groupPrimary Roof Drains
    • TypeObject (single object)
    • Date of publishing2021-03-21
    • Edition number2
    • Height (inches)11
    • Width (inches)17
    • Depth (inches)17
    Related
    • Material mainCast iron
    • Material secondaryPolypropylene
    • Designed inUnited States
    • Weight Net (Lbs)31
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationWaste Terminal
    • ETIM CodeEG015130
    • ETIM NameDrains
    • Uniclass 2015 CodeSs_30_75
    • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
    • CSI MasterFormat 2014 Code22 14 26.13
    • CSI MasterFormat 2014 TitleRoof Drains
    • OmniClass Number23-13 41 39
    • OmniClass TitleRoof Drains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States