Publish your products
Z1108 Flow Control Device
Zurn

Z1108 Flow Control Device

ZURN Z1108 Sani-Coated cast iron body with air intake opening. Flow control is installed in line between fixture and grease interceptor. Its function is to regulate the flow so that it will not exceed the flow rate capacity of the grease interceptor, thus insuring foolproof operation and maximum efficiency. An air intake (or vent) must be used to insure proper operation of interceptor

Features:

  • Internal orifice controls flow to interceptor
  • Vent connection acts as air intake and vent
Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1108
  • Product familyPlumbing
  • Product groupPipework Products for General Use
  • TypeObject (single object)
  • Date of publishing2017-10-24
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • UNSPSC nameControl valves
  • UNSPSC code40141609
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 11 15 15
  • OmniClass TitleFlow Controllers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States