Publish your products
Z1183-FC Solids Interceptor with Flush Cover
Zurn

Z1183-FC Solids Interceptor with Flush Cover

ZURN Z1183-FC Large capacity acid resistant coated interior and exterior fabricated steel, or stainless steel solids interceptor, for recessed installation with screen attached to gasketed, non-skid secured cover with removable lift handle, and removable sediment basket. Size to be used with corresponding Z1170, Z1172 or Z1173 Grease Interceptors.

Features:

  • Sized to be used with corresponding Z1170, 1172, or 1175
  • Designed for recessed applications
  • Removable basket
Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1183-fc
  • Product familyGrease Oil Sediment Separation
  • Product groupSediments & Solids Interceptor
  • TypeObject (single object)
  • Date of publishing2020-06-26
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationFilter
  • UNSPSC nameTraps and strainers
  • UNSPSC code401425
  • Uniclass 2015 CodePr_65_52_25
  • Uniclass 2015 DescriptionDrainage traps and accessories
  • CSI MasterFormat 2014 Code22 13 23
  • CSI MasterFormat 2014 TitleSanitary Waste Interceptors
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit