Publish your products
Z1212 Water Closet Support System
Zurn

Z1212 Water Closet Support System

ZURN Z1212 Dura-Coated cast iron wall closet support system. Complete with adjustable faceplate rigidly mounted on reversible foot supports. ABS coupling with integral test cap, fixture bolts, trim, stud protectors and bonded "Neo-Seal" gasket.

Compliance:

  • ASME A112.6.1M

Features:

  • Wall closet support system
  • 300 lb. load capacity
  • 4" NPT rear connectio
Specification
  • ENGINEERING SPECIFICATION: ZURN Z1212 Dura-Coated cast iron wall closet support system. Complete with adjustable faceplate rigidly mounted on reversible foot supports. ABS coupling with integral test cap, fixture bolts, trim, stud protectors and bonded "Neo-Seal" gasket.

Technical specification
  • Unique ref.zurn-z1212
  • Product familyCarriers & Fixture Supports
  • Product groupWater Closet & Toilet Carriers
  • TypeObject (single object)
  • Date of publishing2018-05-08
  • Edition number1
  • Height (inches)14.86
  • Width (inches)11
Related
  • Material mainCast iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 DescriptionWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitleCommercial Water Closets
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States