Publish your products
Z1213 Vertical Siphon Jet Water Closet Support System
Zurn

Z1213 Vertical Siphon Jet Water Closet Support System

ZURN Z1213 Vertical siphon jet water closet "Rigid System" with 4" [102mm] No-Hub connection and 2" [51mm] or 4" [102mm] (Specify) top vent connection. Complete with Dura-Coated cast iron main fitting, corrosion resistant adjustable ABS coupling with integral test cap and bolt kit, with bonded "Neo-Seal" gasket, for floor mounted back outlet water closet. Standard fixture support is not required.

Features:

  • Dura-Coated cast iron construction
  • Standard with "ZZ" Adjustable Coupling
  • Bonded "Neo-Seal" gasket included
  • Integral test cap and bolt kit
Specification
  • keywords: Vertical Siphon Jet, Water Closet Support System, Zurn Z1213 toilet carrier, vertical siphon jet carrier, Zurn water closet support system, no-hub connection toilet carrier,1213,213

Technical specification
  • Unique ref.zurn-z1213
  • Product familyCarriers & Fixture Supports
  • Product groupWater Closet & Toilet Carriers
  • TypeObject (single object)
  • Date of publishing2013-12-08
  • Edition number2
  • Height (inches)243
Related
  • Material mainCast iron
  • Designed inUnited States
  • Weight Net (Lbs)19
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 DescriptionWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitleCommercial Water Closets
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit