Publish your products
Z1474 Heavy-Duty Cleanout Housing
Zurn

Z1474 Heavy-Duty Cleanout Housing

Heavy Duty Cleanout Housing. Dura-Coated cast iron body with integral anchor flange, secured scoriated cover with lifting device. The cleanout housing has an approximate weight of 38 lbs. [17 kg].

Features:

  • Heavy-duty cleanout housing
  • Scoriated cover with lifting device
Specification
  • keywords: Commercial,Floor,Cleanouts,Drainage,Government Buildings,High Rise Buildings,Military,Office,Healthcare,School Systems,Educational Facilities,Universities,Industrial,Food Service,MasterSpec,58787, Z-1474, ZB1474, ZN1474,1474,474

Technical specification
  • Unique ref.zurn-z1474
  • Product familyCleanouts
  • Product groupCast Iron Body
  • TypeObject (single object)
  • Date of publishing2014-02-22
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit