Z1833 8" Diameter Industrial Area DrainZ1833 8" Diameter Industrial Area Drain
View previous images
View next images

Z1833 8" Diameter Industrial Area Drain

The Zurn Z1833 8-1/4 Diameter x 3-1/2 Deep, 12 gauge, type 304 stainless steel, round drain features light-duty perforated grates, and bead blasted finish.

Specification
  • Zurn Z1833 8-1/4 Diameter x 3-1/2 Deep, 12 gauge, type 304 stainless steel, round drain features light-duty perforated grates, and bead blasted finish.

Technical specification
  • Unique ref.zurn-z1833
  • Collection setDrains (Wastes)
  • CollectionZ1800 Series
  • TypeObject (single object)
  • Date of publishing2022-01-11
  • Edition number2
  • Height (inches)6.5
  • Width (inches)8.25
  • Depth (inches)8.25
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameStainless steel grating
  • UNSPSC code30103202
  • Uniclass 1.4 CodeJR1
  • Uniclass 1.4 DescriptionDrainage
  • Uniclass 2.0 CodeSS-50-30-08
  • Uniclass 2.0 DescriptionBelow-Ground Gravity Drainage Systems
  • Uniclass 2015 CodePr_25_30_30
  • Uniclass 2015 DescriptionFloor plates, gratings and edgings
  • NBS Reference Code35-05-65
  • NBS Reference DescriptionSanitary, Cleaning, Maintenance And Storage Ff
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-31 27 00
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

North America
United States
Canada