Publish your products
Z185 6" Diameter Cornice Drain
Zurn

Z185 6" Diameter Cornice Drain

ZURN ZRB185 6" [152mm] Diameter cornice drain, Dura-Coated cast iron with 90°side outlet body, plain bronze dome and membrane flashing clamp.

Features:

  • 6" diameter cornice drain with 90° side outlet
  • Used in gutters or on small roofs
  • Bronze or nickel bronze clamping collar, and dome
Specification
  • keywords: Z185 6" cornice drain with 90° side outlet, cast iron body, bronze dome, membrane clamp, designed for gutters and small roofs, decorative roof edge drainage, ZB185, ZN185,185,85

Technical specification
  • Unique ref.zurn-z185
  • Product familyRoof Drains
  • Product groupCornice
  • TypeObject (single object)
  • Date of publishing2017-12-08
  • Edition number1
  • Width (inches)6
  • Depth (inches)6
Related
  • Material mainCast iron
  • Material secondaryBronze
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-13 41 39
  • OmniClass TitleRoof Drains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit