Publish your products
Z189 5" x 6" x 11" Scupper Drain
Zurn

Z189 5" x 6" x 11" Scupper Drain

4.3 out of 5 stars4.3(7 reviews)

4-3/4" x 6-1/2" x 11 [121mm x 165mm x 279mm] Scupper drain, Dura-Coated cast iron body with 45° outlet and flush type aluminum strainer with combination aluminum frame and membrane flashing clamp.

Features:

  • scupper drain with flush grate
  • 45 degree outlet
  • Typically used for secondary drainage on pitched roofs

Keywords: Roof Scupper Drain, Scupper Drain, Scupper Roof Drain Installation, Zurn Scupper Roof Drain, Scupper Parapet Roof Drain

Technical specification
  • Unique ref.zurn-z189-ip
  • Product familyRoof Drains
  • Product groupScupper
  • TypeObject (single object)
  • Date of publishing2013-12-08
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States