Publish your products
Z1910 8" X 8" Sani-Flor Receptor 6" Sump Depth
Zurn

Z1910 8" X 8" Sani-Flor Receptor 6" Sump Depth

4.5 out of 5 stars4.5(6 reviews)

The Zurn Z1910 Sani-Flor receptor 8" x 8" x 6" deep cast iron body and square, medium-duty grate with 7/16" slotted openings.

Features & Benefits

* Acid resistant enamel coating provides chemical resistance
* Rounded body prevents bacteria buildup
* Anti-splash interior bottom dome strainer to catch debris

Additional Models Available

Z1910-2, Z1910-2-25, Z1910-2, ZN1910-2-32

Keywords: Sani Flor Receptor, Sump Depth, Zurn sani Flor Receptor, sani Flor Receptor Insatllation, Zurn sani Flor Recepto Sump Depth, ZN1910

Specification
  • Using an RFA Family with Type Catalog:
    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1910
  • Product familyDeck Waste Water Drains
  • Product groupSani-Flor Receptors
  • TypeObject (single object)
  • Date of publishing2017-10-30
  • Edition number3
  • Width (inches)8
  • Depth (inches)8
Related
  • Material mainCast iron
  • Material secondaryPorcelain
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameGrating
  • UNSPSC code301032
  • Uniclass 2015 CodePr_25_30_30
  • Uniclass 2015 DescriptionFloor plates, gratings and edgings
  • CSI MasterFormat 2014 Code05 53 00
  • CSI MasterFormat 2014 TitleMetal Gratings
  • OmniClass Number23-15 17 11 19 15
  • OmniClass TitleFloor Gratings

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit